Socket Strip, Swiss
        
        Hover to magnify image or click to enlarge
      
        Socket Strip, Swiss
Modular, compact PDU with many function elements. Using a 1 U by 1 U aluminum chassis the PDU can easily be integrated in a rack with Swiss outlets.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Socket strips can be rotated through all four directions (in 90° increments) during installation
 - 230 V, 10 A
 - In accordance with SEV.IEC 60884
 - Connecting cable 2 m with Swiss version plug
 - Socket strips Swiss version
 - Installation height 1 U
 - Horizontal or vertical mounting
 
Specifications
| Length | 438.5mm | 
| Material | Aluminum; Polyamide | 
| Color | Grey | 
| Product Type | Socket Strip | 
2D DXF
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.