RatiopacPRO Desktop Case, Retrofittable Shielding
        
        Hover to magnify image or click to enlarge
      
        RatiopacPRO Desktop Case, Retrofittable Shielding
The nVent SCHROFF RatiopacPRO case provides electronics protection for 19" and individual electronic assemblies. This flexible and robust case is simple to convert from desktop to a 19" rack mount case and includes four different style options. This version of the case provides a sleek design for desktop applications.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Designed for insertion/extractor handles in accordance with IEC 60297-3-102 and IEEE 1101.10 for CompactPCI and VME64x applications
 - Cases for individual assembly with 19" standard components or specific internal mounting, e.g. with mounting plate
 - Retrofittable EMC shielding
 - Version with cover strips
 - For board depth 160 mm, 220 mm, 280 mm, and 340 mm (depending on case depth)
 - Symmetrical design, identical front and rear side
 - No visible screws; cladding parts removable without tools
 - Conforms with DIN EN 62368-1
 
Specifications
| Product Type | Case | 
| Type | Case for Individual Electronic Components | 
| EMC Shielding | No (Retrofittable) | 
| Product Family | RatiopacPRO | 
Catalog
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.