Skip to main content
Please Select Your Country/Language Preferences

Guide Rail Type Standard Hover to magnify image or click to enlarge

Guide Rail Standard Type, PC

New generation of accessory type guide rails for PCBs or plug-in units. Forms a reliable interface between the subrack mechanics and the sub-assemblies.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Works With Subracks; Cases; 19" Chassis; Systems
Product Family EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; MultipacPRO; Inpac
Material Fiber-Reinforced Plastic
Product Type Guide Rail
Type Standard
Data Copied
Metric   |   Imperial
Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.