Eurorack Base/Plinth, Perforated


Eurorack Base/Plinth, Perforated
A plinth allows functional storage of excess cable assemblies and protects the bottom part of the cabinet against rodents.
Details
Resources
Features
- St, 2.5 mm, RAL 7021
- Base/plinth, Al diecast
- With ventilation openings front and rear
- Can be assembled with filter
- Height 100 mm
- Covers removable from all sides
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.