AdvancedMC Modules AdvancedMC Modules Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Air Baffle (14) Cover (1) Front Panel (25) Gasket Kit (1) Handle (11) Label (1) Switch (3) System Module (39) View All View Less Product Family AdvancedMC (26) AdvancedTCA (9) CompacPRO (1) EuropacPRO (1) Inpac (1) MicroTCA (18) PropacPRO (1) RatiopacPRO (1) RatiopacPRO AIR (5) View All View Less Type AdvancedMC Filler Module (5) Bottom (2) Extractor (5) Filler Module (35) Filler Panel (4) Front Panel (6) Gasket (1) Top (2) View All View Less Handle Type Double Full-Size (1) Double Mid-Size (1) IEA, Lever (1) Lever (4) Plunger (5) Single Compact (1) Single Full-Size (1) Single Mid-Size (1) View All View Less Works With Cases (5) CompactPCI Systems (2) Front Panels (2) MicroTCA Systems (9) RTM BP (2) RTM BP Cover Z3 (1) Subracks (5) Systems (61) View All View Less Rack Height 3U (6) 8U (15) View All View Less Apply Height 25.4mm (1) 73.8mm (10) 84.68mm (2) 95mm (3) 128.4mm (1) 148.8mm (8) 170mm (3) 261.75mm (1) 299mm (1) 323.15mm (8) 350.78mm (2) View All View Less Apply Mounting Screw-on Front (6) EMC Shielding Yes (14) Rack Width 2HP (2) 3HP (1) 4HP (7) 6HP (18) 8HP (4) View All View Less Apply Width 6.55mm (1) 8.8mm (2) 10mm (1) 13.9mm (1) 18.96mm (1) 19mm (4) 28.95mm (7) 28.98mm (1) 29mm (8) 30.14mm (3) 40.3mm (2) View All View Less Apply EMC Gasket Type Textile (6) Depth 0.6mm (2) 1mm (16) 2.3mm (1) 2.5mm (7) 3.76mm (1) 70mm (2) 160mm (3) 220mm (2) 280mm (2) View All View Less Apply Material Aluminum (28) Polycarbonate (6) Stainless Steel (49) Steel (4) Polypropylene (2) Polyethylene (1) PVC (1) Zinc Alloy (2) View All View Less Front Finish Anodized (2) Raw (23) Length 299mm (1) Rear Finish Anodized (1) Conductive (1) Raw (23) Color Black (5) Clear (1) Grey (1) Silver (1) Complies With EN 45545-2 (1) UL® 94V-0 (1) Filter1Filter applied: 1Category: AdvancedMC ModulesView All Filters (1) SubcategoriesFront PanelsDetailsFiller PanelsDetailsHandlesDetailsGasketsDetailsAir BafflesDetailsMicro-SwitchesDetails