All Products
Subcategories
Products | 4 results (40 items)

Configured MI Wiring Unit
Pre-terminated mineral insulated (MI) wiring cable units ready to install in the field. Used in applications requiring fire rating, high exposure temperatures or for gas path block.

Bare Fire Survival MI Wiring Cable
A range of mineral insulated (MI) copper sheathed fire-rated wiring cables. Light duty (500 V) and heavy duty (750 V) versions are available.

System 2000 MI Wiring Alloy 825 Cable
System 2000 Alloy 825 sheathed mineral insulated (MI) fire rated wiring cables. Providing circuit integrity under 2000 °F/1093 °C hydrocarbon fire conditions and control of MOVs, EBVs and other critical circuits

System 2200 MI Wiring Alloy 825 Cable
System 2200 Alloy 825 sheathed mineral insulated (MI) fire rated wiring cables. Providing circuit integrity under 2200 °F/1200 °C hydrocarbon fire conditions and control of MOVs, EBVs and other critical circuits.