nVent LENTON Interlok HYA15CT Grout Additive, Cold Temperature
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        nVent LENTON Interlok HYA15CT Grout Additive, Cold Temperature
The nVent LENTON HYA15LM Grout Additive, Cold Temperature is designed to be used in conjunction with nVent LENTON Interlok grout-fill couplers and nVent LENTON Interlok HY15LM Grout. The additive is used to speed curing and prevent freezing of the grout, thus allowing construction to continue in cold weather. This proprietary grout additive is designed to be used at temperatures between 20 °F and 50 °F (-7 °C and 10 °C).
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Allows for cold temperature grouting
- Extends the construction season
- For use in pump or gravity fill applications
Specifications
Case Study
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.