LED light 7,2W 240vblack
Hover to magnify image or click to enlarge
LED light 7,2W 240vblack
Catalog#: TLCL89005
This energy efficient LED enclosure light can be mounted in many different ways, as well as directly on 19" profiles, in any enclosure, and helps when maintenance is performed in the field.
Industry Standards
CE
EAC
Details
Benefits
Resources
Accessories
Distributors In Your Area
Features
- Description: Lighting system with a compact design, suitable for all types of enclosures or racks. It has three possible fixing possibilities: magnetically, screw mounting with a variable distance between holes and/or snap-into 19” rack. This lamp has a very long service life (around 50000 h.) due to the use of LED technology. The body of the lighting system is made of PC-ABS. An integrated connector allows the activation of the lamp by a door switch by using the TLCS product without performing any additional wiring. The led-tube is made of PC and the colour of the light is white.
- Lamp type: High Power LEDs.
- Luminosity: 945 Lm.
- Power consumption: 7.2 W.
- Operating temperature: -20 ºC to +50 ºC.
- Dimensions: 448 x 54.5 x 26 mm.
- Connections: 2x0.75 mm² open end cable (1.5 m long), 2x0.75 mm² mini-connector for door switch use.
- Approvals: CE, EAC.
- Delivery: 1 light with fix mounted connection cable, integrated magnets and mounting screws.
- Luminosity: 945 Lm
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.