EuropacPRO Front Cover for Side Panel Type L
Hover to magnify image or click to enlarge
EuropacPRO Front Cover for Side Panel Type L
Details
Resources
Features
- As decorative finish for the 19" bracket (if front panels are to be used in the subrack)
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Product Family | EuropacPRO |
| Product Type | Side Panel |
| Works With | Subracks |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.