RackPower 3x Temperature and 1x Humidity Sensor
Hover to magnify image or click to enlarge
RackPower 3x Temperature and 1x Humidity Sensor
3x Temperature and 1x Humidity Probe Sensor for nVent SCHROFF RackPower PDU's.
Details
Resources
Features
- 3x Temperature and 1x Humidity Sensor
- With 2 Meter cable and integrated magnet for easy mounting
- For RackPower RP1xxx, RP2xxx, RP6xxx Series PDU's
- Hot pluggable for easy integration
- Temperature Measuring Range 0 to 65 °C
- Temperature Measuring Accuracy +- 2 %
- Humidity Measuring Range 10-90% RH, Non-Condensing
- Humidity Measuring Accuracy +- 5 %
- Second and Third Temperature Sensor with 950 mm cable
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.