Flexible Jumper for Fence and Gate Grounding
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Flexible Jumper for Fence and Gate Grounding
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
  
    
      
  
  
      
    
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Used to bond gates, switch operating handles and any other item where movement or vibration requires a flexible grounding jumper
- Multi-stranded insulated ropelay conductor provides flexibility and strand protection
- Swaged ends of jumper allow larger conductor to fit in the same mold as concentric conductor
- Connections are made with nVent ERICO Cadweld exothermic connections using the same mold required for other fence post connections
Specifications
| Conductor Size | Pipe Size | ERICO CADWELD Mold Part Number | Welding Material Size | 
| #2 Sol | 1 1/2" - 4" | VBC1TV3C | 65 | 
| #2 Sol | 4" - 6" | VBC2GV5C | 90 | 
| 2/0 Str | 1 1/4" - 3 1/2" | VBC2GV3C | 115 | 
| 2/0 Str | 4" - 6" | VBC2GV5C | 115 | 
| 4/0 Str | 1 1/4" - 3 1/2" | VBC2QV3C | 115 | 
| 4/0 Str | 4" - 6" | VBC2QV5C | 115 | 
| FJ-2Q-24 | ||
| FJ | Flexible Jumper | |
| 2Q | Cable Code | #2 Solid = 1T 2/0 Stranded = 2G 4/0 Stranded = 2Q | 
| 24 | Length of Jumper (inches) | |
Brochure
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.