Air Terminal Base, Horizontal Mount, Imperial Thread
Hover to magnify image or click to enlarge
Air Terminal Base, Horizontal Mount, Imperial Thread
Details
Resources
Features
- Can be fastened mechanically or bonded using hot pitch, roofing compound or commercial adhesive on built-up roof surfaces or other location where holes cannot be made
- Positive single bolt tension for multi-directional cable clamping
Specifications
Brochure
Certifications
E202878-Combined_CoC OVTK.E202878
English
ANSI/UL 96
E202878-Combined_CoC OVTK7.E202878
English
ANSI/CAN/UL 96
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.