ProLine G2 Transportation Base
Hover to magnify image or click to enlarge
ProLine G2 Transportation Base
ProLine G2 Transportation Bases provide enhanced stability and forklift provisions for modular enclosures up to a maximum of 3000 mm (118.11) total width in a multiple-bay system.
Details
Resources
Features
- Removable side cover plates allows wire access between bases
- Can be used across bayed enclosures up to a maximum of 300mm (118.11in.) total width
- Maintains NEMA 12 rating without requiring gland plate
- Gasket and installation hardware included
- Unique design allows forklift access from each end
- Can be configured in a variety of combinations
Specifications
| Thickness | 3.4mm |
| Thickness | 10ga |
| Color | Jet Black |
| Finish | Powder Coated |
| Color Code | RAL 9005 |
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.