Combination Lock 3-Digit
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Combination Lock 3-Digit
The 3-Digit Combination Lock in handle eliminates the need to carry around a key. The lock features the ability to change the lock combination quickly and easily. The operations is effortless, a quarter turn of the handle opens and closes the cabinet. The lock itself has a silver and black finish. This lock is to be installed using an existing enclosure cam. The lock is maintains the cabinets Type 12 rating; however like other Type 12 cabinets, do not use in severe environments such as corrosive, very wet, salt spray or mist.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                                                        Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                
Features
- The 3-Digit Combination Lock in handle eliminates the need to carry around a key
- The lock features the ability to change the lock combination quickly and easily
- The operations is effortless, a quarter turn of the handle opens and closes the cabinet
- The lock itself has a silver and black finish
- This lock is to be installed using an existing enclosure cam
- The lock is maintains the cabinets Type 12 rating; however like other Type 12 cabinets, do not use in severe environments such as corrosive, very wet, salt spray or mist
Specifications
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.