Skip to main content
Please Select Your Country/Language Preferences

PH32179.jpg image Hover to magnify image or click to enlarge

GEM Ground Enhancement Material, 11,36 kg, plastic bucket with locking lid

Catalog#: GEM25ABKT

Ground Enhancement Material (GEM) is a superior conductive material that solves your toughest grounding problems. It is the ideal material to use in areas of poor conductivity, such as rocky ground, mountain tops and sandy soil. GEM dramatically reduces earth resistance and impedance measurements. Furthermore, GEM may reduce the size of the grounding system where conventional methods are unsatisfactory. Once installed, GEM is maintenance-free, not requiring periodic charging or the presence of water to maintain its conductivity.

Third-party testing has been completed to verify that GEM conforms to IEC® 62561-7. This standard introduces a benchmark for electrical performance and corrosion of earth enhancement materials that has been absent from the industry to date.

nVent ERICO offers GEM Calculator software that provides resistivity values for common GEM applications and can help estimate the amount of GEM required for an installation. It operates in four languages - English, Spanish, French and German - and performs calculations in Imperial or Metric units. The GEM Calculator is available for download on our website at erico.com.

Read more Read less Print This Page
Need technical support or a quote? We're here to help.
Contact Us Where to Buy
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Estimated Bags of GEM for Backfilling Around Ground Rods to a Density of 63.5 lb/ft ³ (1,017 kg/m³)
Diameter of Hole ft m ft m ft m ft m ft m ft m
Inches Centimeters 5 1.5 6 1.8 8 2.4 10 3 15 4.6 20 6.1
4 10.2 2 2 2 3 4 5
6 15.2 3 3 4 5 8 10
8 20.3 5 6 8 9 14 18
10 25.4 7 9 12 14 21 28
12 30.5 10 12 16 20 30 40
Application images Resources Video
How to Install: nVent ERICO Ground Enhancement Material (GEM)

Play

nVent ERICO GEM vs. Competitive Ground Enhancement Materials

Play

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote? We're here to help.
Contact Us Where to Buy