Skip to main content
Please Select Your Country/Language Preferences

PROLINESpFngrRdBrktBkDet Product Photo Hover to magnify image or click to enlarge

ProLine CableTek Reducing Brackets

The ProLine CableTek Reducing Brackets separate, support and manage cable inside ProLine cabinets. The bracket mounts on either the left or right side of 700- and 800-mm cabinets between the frame and the rack angle to create vertical wiring space. The fingers are made of a molded black plastic. Please note the mounting hardware is included.

NOTE: Refer to the table to calculate the number of reducing brackets required.

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications

Data Copied
Metric   |   Imperial
Resources CAD
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us