Skip to main content
Please Select Your Country/Language Preferences

HARP_HotAisleReturnPlenum_sq.tif Hover to magnify image or click to enlarge

Hot Aisle Return Plenum 48inch Aisle, 20x1266x73, Black, Aluminum

Catalog#: PCPPB48

Works with a pod of cabinets surrounding a hot aisle. It is supported on top of the cabinets and channels the hot air exhausted from the server equipment housed inside the cabinets up to a ceiling plenum. This is used to completely separate the hot from cold air, drastically reducing data center energy costs.

It is designed to be sold as a build-to-order system that consists of side panels, end panels, and used with the ProLine Express Aisle Doors.

Read more Read less

Industry Standards

UL94
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
Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us