Seismic 4-Post Open-Frame Rack, 19-inch 45U, Black, Steel
Hover to magnify image or click to enlarge
Seismic 4-Post Open-Frame Rack, 19-inch 45U, Black, Steel
Catalog#: E4SDR19FM45U
Seismic 4-Post Open Frame Racks combine the mounting security of a cabinet with the accessibility of a rack. Used in communication data center and telecommunication room applications that are subject to seismic activity or vibration, these adjustable-depth racks support deeper, heavier network equipment and can be ganged with standard 2-post or other 4-post racks to expand existing systems.
Industry Standards
UL 2416 Listed; File No. E230874, 2500 lb. (1134 kg) rated load
cUL C22.2 No. 182.4 Listed; File No. E230874
NEBS -Telcordia GR-63-CORE Zone 4: Tested with 1000 lb. (453.6
kg) of equipment installed
EIA 310-D
OSHPD Pre-Approval OPM-0199-13
NEBS is a trademark of Telcordia
NEBS is a trademark of Telcordia
Thanks for your submission. A customer service agent will be in touch soon to help you further.
Details
Resources
CAD
Related Accessories
Additional Product Details
Features
- Rack is fully welded for maximum rigidity
- EIA universal 5/8 - 5/8 - 1/2 in. spaced square holes fit 19-inch rack equipment and accessories
- Rear rack angle adjustable 0 to 39.09 inch (0 to 993 mm)
- Nominal height is 7 feet (2.1 m)
- Can be ganged with both 2- and 4- post open frame racks
- Integral front waterfall top
- Pre-drilled holes on top to ease runway installation
- Top and bottom cable entry cutouts
- Ground provision with ground symbol
- Full complement of matching components for equipment and cable management
Specifications
PRODUCT ATTRIBUTES
Approval Agency Certificate
Installation Manual / Instruction Sheet
Additional Product Details
Bulletin Number
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.