Skip to main content
Please Select Your Country/Language Preferences

Free-Stand Seismic Dual Access A30; Free Stand Seismic Dual Access A30; Freestand Seismic Dual Access A30; D902436SDA; 30534; D903646SDA; 30535; D722436SDA; 35466; D723646SDA; 35447 Hover to magnify image or click to enlarge

Seismic Free-Stand DA Cabinet AC Type 12, 72x36x46, Lt Gray, Steel

Catalog#: D723646SDAAC

Ideal where front or front and rear access is required. These enclosures have sturdy unibody construction with 19-inch rack angles to support equipment. These enclosures are ideal for housing and protecting networking and communications from dust, liquid, and seismic events. 36-inch wide models include integral, vertical cable management that supports copper and fiber networking cables.

Read more Read less

Industry Standards

UL 508A Listed; Type 4; File No. E61997

cUL Listed per CSA C22.2 No. 94; Type 4; File No. E61997

NEMA/EEMAC Type 4

E.I.A. RS310-D

CSA, File No. 42186, Type 4

IEC 60529, IP55

OSPHD Pre Approved OPM -0248-13

NEBS-Telecordia GR-63-CORE Zone 4: Tested with 1000 lb. of equipment installed

Meets California Building Code (CBC) requirements

Read more Read less Print This Page
Need technical support or a quote, we’re here to assist.
Contact Us
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial
Resources Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us