Skip to main content
Please Select Your Country/Language Preferences

PanelMountFanSpeedControl Product Photo Hover to magnify image or click to enlarge

Panel-Mount Fan Speed Controls, 120V 50/60Hz, Gray, Polycarbonate

Catalog#: AFANTSC

Perfect for offices, classrooms and other noise-sensitive areas. Fan Speed Control optimizes airflow in a cabinet or rack, balancing air volume requirements with noise level and power use.

Read more Read less

Industry Standards

UL 508 Listed; File No. E249700

cUL Listed per CSA C22.2 No. 14; File No. E249700
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
Resources CAD
Additional Product Details

Additional Product Details

Bulletin Number

Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
Need technical support or a quote, we’re here to assist.
Contact Us