PSU 19" AC/DC Maxpower 180 W, Single


PSU 19" AC/DC Maxpower 180 W, Single
Pluggable 19" Power Supplies with H15 connector for fanless applications. With wide range AC input and one output voltage.
Details
Resources
Features
- Wide input voltage range 90 ... 254 VAC and 100 ... 360 VDC with active Power Factor Correction (PFC)
- 1 output voltage
- Signalling: Output voltage OK
- Efficiency up to 87 %
- Integrated active decoupling for redundancy operation
- Active Current Share Bus (CSB)
Specifications
Approval Agency Certificate
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.