Outdoor Comline FTTX Cabinet
Hover to magnify image or click to enlarge
Outdoor Comline FTTX Cabinet
Telecom applications require sophisticated electronics in outdoor setups. nVent SCHROFF Outdoor cabinets shield such electronic components from extreme weather, Vandalism and thereby ensuring operational continuity. nVent SCHROFF cabinets can be used as Dslam / Point of Presence / Zone pooling / FTTC / FTTH / MFG cabinets.
Details
Resources
Features
- Height dimensions without plinth (140 mm)
- Single wall, lightweight aluminium cabinet
- Insulated cabinet
- IP 55
Specifications
| Material | Aluminum |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.