MultipacPRO 19" Chassis, Aluminum, Plain Top and Base
        
        Hover to magnify image or click to enlarge
      
        MultipacPRO 19" Chassis, Aluminum, Plain Top and Base
This 19" chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate. This version have plain top and bottom cover.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Aluminum construction
 - Detachable front and rear panel for easy machining
 - IP 20, in accordance with IEC 60529
 - Supplied as space-saving flat-pack
 - Modifications such as cutouts, different finishes or dimensions availalble
 - Internal and external dimensions in accordance with: IEC 60297-3-100, -105
 - EMC shielding: Approx. 20dB(A) at 2 GHz without shielding material. >40dB(A) at 1 GHz with addition of stainless steel gasket between front panel and case body
 
Specifications
| Material | Aluminum | 
| Finish | Anodized; Passivated | 
| Product Family | MultipacPRO | 
| EMC Shielding | No (Retrofittable) | 
| Type | Solid | 
| Product Type | Subrack/Chassis | 
Catalog
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.