EuropacPRO Advanced EMC Side Panel Cover
Hover to magnify image or click to enlarge
EuropacPRO Advanced EMC Side Panel Cover
Aluminium Side panel 3mm to increase the EMC shielding effect of the subrack by covering the not needed cut-outs.
Details
Resources
Features
- Side panel covers for increased lateral RF shielding
- Assembled on the outside of the standard side panel
- Assembly material included
Specifications
| Material | Aluminum |
| Product Family | EuropacPRO |
| Finish | Passivated |
| Product Type | Side Panel |
| Works With | Subracks |
| Type | Type H |
| EMC Shielding | Yes |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.