19" Chassis - Sheet Metal - Components 19" Chassis - Sheet Metal - Components Select FiltersCloseApply Filter byFilter applied: 1Clear filtersCollapse allExpand all Product Type Fan Unit (10) Mounting Kit (7) Mounting Plate (28) Shielding Kit (2) Product Family Interscale (39) MultipacPRO (2) Type Fan Tray (10) Mounting Kit (7) Mounting Plate (24) Works With Chassis (2) MultipacPRO (2) Small Form Factor Cases (30) Material Aluminum (6) Stainless Steel (2) Steel (38) Zinc (1) Polyamide (3) Rack Width 19HP (2) Depth 20mm (3) 25mm (7) 133mm (1) 177mm (4) 221mm (12) 310mm (6) View All View Less Apply Width 40mm (3) 80mm (5) 119mm (2) 133mm (2) 221mm (5) 310mm (4) 399mm (8) 444mm (4) View All View Less Apply Length 128.55mm (1) 173mm (1) 217.45mm (1) 306.35mm (1) View All View Less Apply Filter1Filter applied: 1Category: 19" Chassis - Sheet Metal - ComponentsView All Filters (1) SubcategoriesMounting PlatesDetailsMounting Plates With Fan HolderDetailsFan HoldersDetailsOther ComponentsDetails