Plain Bottom Plates For Power Distribution, CBP-PD
        
        Hover to magnify image or click to enlarge
      
        Plain Bottom Plates For Power Distribution, CBP-PD
This steel bottom plate, CBP, comprises of three pieces, available off the shelf, and should be used when the bottom part of the enclosure must be covered. The enclosure's stated protection degree will remain intact. The plates can be removed easily to allow for mounting of cabling accessories.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
            
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                            Benefits
          
          
        
        
                        
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                
Features
- Description: Consist of three pieces for easy cable access. To achieve perfect sealing use the gasket kit BG01.
 - Material: 1 mm zinc plated steel.
 - Pack quantity: 1 kit of three parts bottom plate.
 
Specifications
| Thickness | 0.04in | 
| Thickness | 1mm | 
| Finish | Plated | 
| Material | Steel | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.