Varistar CP IP 55 Cabinet


Varistar CP IP 55 Cabinet
Varistar: Highly versatile, robust welded steel frame electronics cabinet with a wide range of available features including protection against dust and water (IP20 and IP55), cooling options from fans to 40kW air-to-water chillers, shock, vibration and seismic resistance up to NEBS GR-63-CORE Bellcore zone 4 and industry leading radio-frequency/electromagnetic (RFI / EMI) shielding of 60 dB at 1 GHz, 40 dB at 3 GHz (tested to IEC 61587-3).
Details
Resources
Features
- Type of protection IP 55
- Doors with 3-point locking and screw-fixed side panels
- Static load-carrying capacity 1600 kg
- Side and rear panels can be installed by one person
- EN45545-2 fire safety Gaskets
Specifications
Static Load | 1600kg |
Product Type | Cabinet |
Protection Rating | IP55 |
Cladding Color Code | RAL 7021 |
Frame Material | Steel |
Installation Manual / Instruction Sheet
Test Report
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.