Series 265 PR Card-Lok


Series 265 PR Card-Lok
Catalog#: MTLCA265PR-3.30EHL
Positive Retraction technology ensures that the Card-Lok does not become stuck in the chassis due to friction resulting from high vibration or shock. The interlocking design ensures the Card-Lok disengages from the chassis slot when the actuation screw is retracted.
⚠WARNING: This product can expose you to chemicals including Chromium (hexavalent compounds), which is known to the State of California to cause cancer and reproductive health issue. For more information, go to www.P65Warnings.ca.gov.
Details
Resources
CAD
Distributors In Your Area
Features
- Positive Retraction Card-Lok; ideal for 2nd level maintenance
- 5 segment, shafted design
- Flexible mounting options
- Available with gold chem film, clear chem film, black anodized, hard black anodized, or electroless nickel plating
- For cold wall applications
- Screw actuated
- Torque limiting option available; ideal for 2nd level maintenance
- Length 83.82 mm (3.30") to 325.12 mm (12.80"), 12.7 (0.5") increments
- Profile 5.72 mm (0.225") x 5.84 mm (0.230")
Specifications
PRODUCT ATTRIBUTES
Wedge-Lok/ Card-Lok Configurator
Configure your Wedge-Lok/ Card-Lok using the pull-down menus below. After each selection, the catalog number will automatically update.
CAD Generation
*Data subject to change without notice
Below is a list of authorized distributors who currently have this item in stock:
Distributor | Quantity | Date in Stock |
---|
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.