19-inch Blind 1U, TLCF
Hover to magnify image or click to enlarge
19-inch Blind 1U, TLCF
This steel plate covers the space around the enclosure lights, TLC and TLCL, when mounted on 19" profiles, and improves the aesthetics of the front of the enclosure.
Details
Benefits
Resources
Accessories
Features
- Description: Metal sheet to be used with TLC/TLCL lights to fill up one height unit in 19” racks.
- Dimensions: 485 x 45 x 6 mm.
- Pack quantity: 1 piece.
Specifications
| Material | Mild Steel |
| Finish | Powder Coated |
Installation Manual / Instruction Sheet
Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.