Varistar Mounting Plate
Hover to magnify image or click to enlarge
Varistar Mounting Plate
Varistar Mounting Plate for mounting electrical components and sub-assemblies, with 600 kg load capacity. The mounting plate can also be rear mounted and strengthening bracket can be added to increase load capacity.
Details
Resources
Features
- For mounting electrical components and sub-assemblies including cabling
- Mounting pitch 25 mm in depth and 50 mm in height for partial-height mounting
- Static load-carrying capacity up to 450 kg (rear mounted)
- 600 kg at full height, mounted to rear, with additional strengthening brackets
- Strengthening bracket increases static load-carrying capacity
Specifications
| Product Type | Mounting Plate |
| Material | Steel |
3D Step
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.