Air Baffle, Front Panel, Refrofit Shielding, Steel
Hover to magnify image or click to enlarge
Air Baffle, Front Panel, Refrofit Shielding, Steel
The air baffle with flat front panel covers an empty slot and eliminates an air leak. The flat front panel accepts a stainless steel EMC gasket.
Details
Resources
Features
- Air baffle eliminates air leaks from empty slots
- Cover is pushed into the guide rail
Specifications
| Product Type | Air Baffle |
| Material | Aluminum |
| Finish | Anodized; Passivated |
| Product Family | EuropacPRO; RatiopacPRO; RatiopacPRO AIR; CompacPRO; PropacPRO; Inpac |
| Type | With Front Panel |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.