MultipacPRO 19" Chassis Basic Kit
Hover to magnify image or click to enlarge
MultipacPRO 19" Chassis Basic Kit
Such a kit enables a customer to configure the 3 different top / bottom covers.
Details
Resources
Features
- For non-standardized assemblies (1 ... 5 U) and standardized assemblies (1, 2 U) conforming to IEC 60297-3-105
- Frame consists of two lateral parts and front/rear panel
- Material: aluminium
- Select further components (Accessories)
Specifications
| Material | Aluminum |
| Type | Configurable |
| Product Family | MultipacPRO |
| EMC Shielding | No (Retrofittable) |
| Product Type | Subrack/Chassis |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.