MTCA.4 System for 12 Double Full-Size AMC Modules
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        MTCA.4 System for 12 Double Full-Size AMC Modules
The system is designed for high-performance, high availability applications. The hot-swap fan modules with EMMC in pull configuration ensure that the front and rear slots are properly cooled. The fan speed is adjustable via the MCH. The separate JSM installation space prevents an AMC slot from being occupied by a JTAG module. The system can take up to four power modules to ensure a sufficient power supply for demanding applications. The backplane features clock and trigger lines.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
  
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- In accordance with MTCA.4 R1.0 specification
- 84 HP system for 12 double Full-Size AdvancedMC modules, 2 Single Full-Size MCHs, and 4 / 2 Single Full-Size power modules
- 6 rear transition module slots for Double Full-Size RTMs
- 1 Single Full-Size slot for a JTAG switch module (JSM)
- Backplane with dual-star topology
- Optional fan speeds for front and rear sections can be separately adjusted via the MCH
- 2 hot-swap fan modules with cooling unit manager (CU EMMC)
- Air filter accessible from the front
Specifications
Catalog
Firmware
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
