Frame Type Plug-In Unit Kit, With Hood, Unshielded
Hover to magnify image or click to enlarge
Frame Type Plug-In Unit Kit, With Hood, Unshielded
Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats.
Details
Resources
Features
- Fits all products conforming to IEC-60297-3-101
- Protects a PCB against mechanical damage and discharges electrostatic buildup; for Euroboard formats
- Connectors usable under EN 60603‐2 (DIN 41612)
Specifications
| Material | Aluminum |
| Finish | Anodized |
| Product Type | Cassette |
| Type | Frame Type Plug-in Units PRO with Hood |
| EMC Shielding | No |
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.