19" Telescopic Shelf for Varistar, Novastar, Eurorack, 70 kg
Hover to magnify image or click to enlarge
19" Telescopic Shelf for Varistar, Novastar, Eurorack, 70 kg
Varistar, Novastar and Eurorack 19'' Shelf, Stationary with 70 kg load capacity, perforated for ease of assembly.
Details
Resources
Features
- Perforated cut-outs for assembling cable ties
- Static load-carrying capacity 70 kg
- Incl. telescopic slides
- Locking with T-bar lock possible
- St, 1.5 mm
- Hammer head perforation for assembly with cable ties
Specifications
| Product Type | Shelf |
| Material | Steel |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.