Varistar CP EMC Shortened Door with Recessed Mounting Plate
Hover to magnify image or click to enlarge
Varistar CP EMC Shortened Door with Recessed Mounting Plate
Recessed connection plates are needed for conectors which don't protrude out of the plane of the cabinet
Details
Resources
Features
- Intelligent cable management design with recessed connection plates
- Door with lever handle with push button
- Door opening angle 180°
- Connection plate is 400 mm high
- For recessed plate: Plate recessed by 40 mm
Specifications
| Product Type | Cabinet Door |
| Protection Rating | IP55 |
| Locking Type | Multi Point Locking |
| Material | Steel; Stainless Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.