Novastar Top Cover Flush
Hover to magnify image or click to enlarge
Novastar Top Cover Flush
Flush top covers are used for enclosures with less electronic density where cooling is not a necessity. Additionally as the cover is laid into the frame, it consumes less spave vertically and is more asthetic.
Details
Resources
Features
- RAL 7021
- St, 1 mm
- Incl. grounding
- Flush cover is laid into frame and does not protrude above it
Specifications
| Width | 553mm |
| Product Type | Cabinet/Rack Top Cover |
| Material | Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.