MultipacPRO Cover Plate, Plain
Hover to magnify image or click to enlarge
MultipacPRO Cover Plate, Plain
Cover plates plain will close the 19" chassis on top and bottom side. They protect the chassis from parts that could fall into the chassis.
Details
Resources
Features
- Plain cover plates can be used as either top or base plates; inserted into base structure
Specifications
| Material | Aluminum |
| Works With | Chassis |
| Product Type | Cover Plate |
| Product Family | MultipacPRO |
| Finish | Passivated |
| Type | Plain |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.