Interscale for Mini-ITX, Conduction Cooled
        
        Hover to magnify image or click to enlarge
      
        Interscale for Mini-ITX, Conduction Cooled
Small form factor case with integrated EMC-shielding and conduction cooling for Mini-ITX boards, based on the innovative and flexible nVent SCHROFF Interscale platform.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                                                                                                              
Features
- Modular case consisting of 3 easy to assemble parts; body, top cover and front panel
 - Cutout for Mini ITX I/O panel, power connector (Phoenix Contact, 0710028) and power switch (Schurter, MCS 18 Front)
 - Integrated EMC protection
 - Other dimensions, cutout shapes or locations, and screen printing available
 - Rigid construction requires only four screws
 - Board mounting studs installed
 - Color RAL 7016
 
Specifications
| Height | 94mm | 
| Depth | 189mm | 
| Material | Aluminum | 
| Type | Desktop | 
| Product Family | Interscale | 
| Protection Rating | IP30 | 
| Color Code | RAL 7016 | 
| Product Type | Small Form Factor Case | 
Catalog
Installation Manual / Instruction Sheet
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.