Eurorack Top Cover Flush, Louvered
Hover to magnify image or click to enlarge
Eurorack Top Cover Flush, Louvered
Flush top covers are used for enclosures with less electronic density where cooling is not a necessity. Additionally as the cover is laid into the frame, it consumes less spave vertically and is more asthetic.
Details
Resources
Features
- RAL 7021
- St, 1 mm
- An air barrier can be installed to control ventilation
- All round air gap 8 mm
Specifications
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.