Hover to magnify image or click to enlarge
AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Stainless Steel, 3U, 8HP, 160mm
The nVent SCHROFF Air Inlet Card enhances cooling efficiency in electronic systems by up to 200% by creating an extra air intake flow path and preventing air from moving through the slot. It is easy to install, reduces fan noise, and includes a built-in dust filter for improved system performance.
Features
- The AirInlet plug-in unit boosts overall chassis and individual slot cooling performance by up to 200% by creating an extra air intake flow path from the perforated front plate to the bottom air plenum, utilizing unused system slots of all 19" based subracks
- In addition to the extra air intake, it prevents air from moving through the slot and acts as a solid air blocker, ensuring no loss in optimization
- Easy installation by simply inserting the AirInlet into an unused slot, with no changes to the hardware setup necessary
- Favors reduced noise development from the fans by maintaining them at an efficient operating point
- Built-in dust filter included
- U-shaped front panel with a stainless steel EMC gasket
Specifications
PRODUCT ATTRIBUTES
Delivery of this product includes the following item(s):
| Item | Description | Quantity | |
|---|---|---|---|
| 1 | AirInlet Plug-In Unit, with Dustfilter, EMC Gasket Stainless Steel, 3U, 8HP, 160mm | 1 |
Below is a list of authorized distributors who currently have this item in stock:
| Distributor | Quantity | Date in Stock |
|---|
*The price shown is the per piece price and does not include VAT. Depending on local conditions, packaging and freight charges might not be included. Where these charges should be part of the total price, they are included in the quote. The price given is a non-binding recommended retail price (RRP), which is the nVent list price. The final sales prices of local distributors may vary. Quotations requested or generated on SCHROFF.nVent.com are only valid for commercial customers (B2B). The lead time displayed above is an estimate for this item to be dispatched from an nVent Schroff facility. Transit delivery times are not included in this estimate, as transit time may vary, depending on delivery address, parcel dimensions, and other factors. Cut-outs and modifications placed in non-recommended areas ("collision detected") for configured products may be subject to additional engineering and/or design costs, which may increase initially quoted prices.
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.