ATCA Front Panel, St, Reinforced, With Spring Loading
Hover to magnify image or click to enlarge
ATCA Front Panel, St, Reinforced, With Spring Loading
AdvancedTCA front panel for spring-loaded IEA handle with die‐cast end piece.
Details
Resources
Features
- Configuration: Front panel with IEA handle (with/without spring loading)
Specifications
| Depth (D) | 1mm |
| Rack Width | 6HP |
| Rack Height | 8U |
| Accessory Type | Front panel |
| Product Type | Front Panel |
| Material | Stainless Steel |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.