Seismic Reinforcement Kit For Doors
Hover to magnify image or click to enlarge
Seismic Reinforcement Kit For Doors
Varistar CP IP55 / EMC doors can be reinforced with the Seismic Reinforcement Kit to create a seismic door.
Details
Resources
Features
- Varistar CP IP55 / EMC doors can be reinforced with the Seismic Reinforcement Kit to create a seismic door
- The reinforcement kit works only for a 250KG Seismic tested cabinet and not for the 500KG Seismic Heavy Load cabinet
Specifications
| Product Type | Rack |
| Material | Steel |
| Works With | Varistar CP |
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.