Skip to main content
Please Select Your Country/Language Preferences

Front Panel without Handles, front panels Hover to magnify image or click to enlarge

Front Panel, Anodized With Untreated Edges, Unshielded

Front Panel, anodized with untreated edges, unshielded. The panels enable mounting on horizontal rails.

Read more Read less
  • RoHS
Print This Page
Details

Features

Specifications

Depth (D) 2.5mm
Material Aluminum
Finish Anodized
Accessory Type Front panel
Product Type Front Panel
Type Front Panel without Handle
Data Copied
Metric   |   Imperial

Diagrams

Resources
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.