E650C-R Gutter Sensor for Elexant 650c-Modbus
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        E650C-R Gutter Sensor for Elexant 650c-Modbus
Rod-shaped sensor E650C-R for combined measurement of temperature and moisture values in gutters and neighbouring areas, such as flat roofs and downpipes to be used with Elexant 650c-Modbus. Robust version made of brass, fully encapsulated. Extremely compact design with axial cable outlet and threaded bolt for fixing in position. Optional mounting plate for sensor E650C-R can be used with sensor height adjustment above the mounting surface. The mounting plate can be matched to the mounting location by bending and then attached by gluing or soldering. Two material versions are available for suitable material combinations in gutter and flat roof applications.
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
  
        
                                                                          Resources
          
          
        
        
                        
            
        
  
    
               
 
          
  
      
    
  
        
                                                                                                                                      Related Products
          
          
        
        
                        
            
        
  
  
  
      
    
  
        
                                          Features
- Cable connection: Axial
- Connection cable: 4 x 0.5 mm²
- Temperature range for moisture measurement: -20°C to 30°C
Specifications
Additional Reference
Data Sheet
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.
 
   
   
   
   
   
   
   
   
  