Energy Storage
Filter by
Filter applied:
0
Clear filters
- Brands
- Applications
- Product Type
- Product Family
- Power
- Socket Type
- Type
- Frame Material
- Handle Type
- Rack Height
- Width
- Works With
- Cladding Material
- Color
- Depth
- Frame Color
- Height
- Height
- Locking Type
- Mounting
- Package Quantity
- Frame Color Code
- Material
- Finish
- Cladding Color
- Color Code
- EMC Shielding
- Length
- Rack Width
- Cladding Color Code
- EMC Gasket Type
- Protection Rating
- For Mounting
- Thread Size
- Voltage AC
- Wall Type
- Rack Width 1
- Rack Width 2
- Door Type
- Front Finish
- Function
- Width
- Groove Width
- Access
- Rear Finish
- Rear Panel Type
- Cover Plate Type
- Cooling
- Treated Edges
- Complies With
- Depth
- Shock and Vibration Tolerance
- Handle Included
Products | 362 results (3007 items)

MultipacPRO 19" Chassis, Aluminum, Perforated Top and Base
This 19” chassis is a form of subrack which accepts horizontal board mounting or the mounting of non-standard components like transformers or other heavy load accessories typically mounted on a chassis plate.

Interscale Mounting Bracket
Able to assemble / disassemble case while mounted.

Interscale Assembly Tool
The assembly tool can be used for Torx 10 screws.

Interscale 19" Rack Mount Chassis, Non-Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.

Interscale 19" Rack Mount Chassis, Perforated
19" Chassis based on the nVent SCHROFF Interscale platform.

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding
Flexible and robust enclosure for 19“ components or individual electronics assemblies.

RatiopacPRO 19" Rack Mount Case, Retrofittable Shielding With Handles
Flexible and robust enclosure for 19“ components or individual electronics assemblies.

RatiopacPRO AIR 19" Rack Mount Case, Retrofittable Shielding
Flexible and robust enclosure for 19“ components or electronics assemblies and is available with advanced cooling.

RatiopacPRO AIR 19" Rack Mount Case, Retrofittable Shielding With Handles
Flexible and robust enclosure for 19“ components or electronics assemblies and is available with advanced cooling.

EuropacPRO Side Panel for Stainless Steel Gasket, Type H, Handle Holes
Side Panel, tox welded to the 19" bracket.

Horizontal Rails Threaded Insert, M2.5
The threaded insert is a metal strip with thread M2.5.

Horizontal Rails Threaded Insert, M2.5
The threaded insert is a metal strip with thread M2.5.