Separation Plates MCSS MCDS Enclosures, SPDS
Hover to magnify image or click to enlarge
Separation Plates MCSS MCDS Enclosures, SPDS
The new separation plate divides bayed stainless steel enclosures without decreasing the IP rating, creating individual spaces for components to be mounted.
Details
Benefits
Resources
Video
Accessories
Features
- Description: Separates two bayed MCSS/MCDS/ECOM enclosures.
- Material: 1.5 mm zinc plated steel.
- Mounting requirements: IP 43 and TYPE 1 sealing can be obtained by using SPDG gasket. CCJ brackets are required to mount the SPDS into the enclosures. To bay enclosures together, use CCM and CCI brackets.For EMI shielding the SPDEG gasket must be used.
- Pack quantity: 1 piece.
Specifications
| Thickness | 1.5mm |
| Thickness | 16ga |
| Material | Mild Steel |
| Finish | Zinc Plated |
Installation Manual / Instruction Sheet

Mandatory
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.