Branch Line Restraint Structure Attachment to Steel
 Hover to magnify image or click to enlarge
        
        Hover to magnify image or click to enlarge
       
        Branch Line Restraint Structure Attachment to Steel
          Thanks for your submission. A customer service agent will be in touch soon to help you further.
        
      
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
              
  
        
                                            Application images
          
          
        
        
                                            Resources
          
          
        
        
                        
            
        
  
    
               
  
    
                    
  
  
      
      
  
    
      
    
    
      
  
      
      
      
  
    
      
    
    
      
  
      
  
              
              
              
  
  
      
      
  
    
      
    
    
      
  
      
  
              
  
  
      
      
  
    
      
    
    
      
  
      
  
                
      
 
          
  
      
    
  
        
                                            CAD
          
          
        
        
                        
            
          
  
      
    
  
        
                                                                                                                                                                  
Features
- Swivel barrel nut accepts 3/8" or 1/2" (M10 or M12) threaded rod
- Attaches to steel members with self-drilling/tapping screw
Specifications
Catalog
Flyer
Installation Manual / Instruction Sheet
Certifications
        UL VGMY.EX3956
      
      
              
          English
        
      
          
      UL 203A
    
      
        UL VGMY.EX3956
      
      
      
          
      UL 203A
    
      
        FM Approved, Seismic 
      
      
              
          English
        
      
          
      FM 1950-2013
    
      
        AON Fire Protection, Rigid Seismic NZS 4541:2020
      
      
              
          English
        
      
          
      NZS 4515:2009
    
      - Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.