Novastar Slide Rail, Short, 15 kg
Hover to magnify image or click to enlarge
Novastar Slide Rail, Short, 15 kg
Novastar Slide Rail with 15kg load capacity for mounting on the cabinet uprights or 19" panel/slide mounts.
Details
Resources
Features
- Static load-carrying capacity 15 kg per pair
- St, 1.5 mm, finish AlZn
- For mounting on the cabinet uprights or 19" panel/slide mounts
- Adjustable in 1 U increments
Specifications
| Static Load | 15kg |
| Product Type | Slide Rail |
| Material | Steel |
Catalog
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.