Coding Strip
        
        Hover to magnify image or click to enlarge
      
        Coding Strip
The coding is mounted on the side of a connector. With the Coding only the coded board can fit into the right slot.
                                      Details
          
          
        
        
                        
              
        
  
  
      
  
        
                  
   
  
      
    
              
              
        
      
    
              
            
                    
      
          
          
  
  
        
  
    
            
        
        
      
    
    
      
      
    
    
  
  
      
      
    
              
            
        
      
    
  
        
                                                                          Resources
          
          
        
        
                                                                                                                                                                                                                              
Features
- Mechanical coding prevents a PSU being fitted on the wrong slot, space requirement 4 HP
 - Female strip (item 2), fitted on PSU
 - Coding strip (item 1) mounts on the Z/horizontal rail
 - Placement of coding pins (item 3) in the coding strip (item 1)
 - Removal of studs at the appropriate place in the female strip
 - With 2 coding pins there are 66 coding possibilities
 
Specifications
| Works With | 19" Power Supplies | 
| Type | Coding Strip | 
| Product Type | Coding/Keying Indicator | 
| Material | Polybutylene Terephthalate | 
- Warning
 - nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.